Philips CoreLine Wall-mounted, 35.5 W, D390 mm, 3400 lm, 4000 K, DALI, IP65, EL-DC

WL140V LED34S/840 PSED WH

Product Description

D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 3400 lm, 35.5 W, 95 lm/W, 4000 K, (0.3818,0.3797) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole, DC operated central emergency lighting

Order code: 910505101543
Full order code: 871869997857000

Downloads