Philips CoreLine Wall-mounted, 22 W, D390 mm, 2200 lm, 4000 K, DALI, IP65, EL-DC

WL140V LED20S/840 PSED WH

Product Description

D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 2200 lm, 22 W, 100 lm/W, 4000 K, (0.3818,0.3797) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole, DC operated central emergency lighting

Order code: 910505101539
Full order code: 871869997853200

Downloads