Philips CoreLine Wall-mounted, 13.5 W, D390 mm, 1250 lm, 4000 K, DALI, IP65, EL-DC

WL140V LED12S/840 PSED WH

Product Description

D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 1250 lm, 13.5 W, 92 lm/W, 4000 K, (0.3818,0.3797) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole, DC operated central emergency lighting

Order code: 910505101535
Full order code: 871869997849500

Downloads