Philips CoreLine Wall-mounted, 13.5 W, D390 mm, 1200 lm, 3000 K, DALI, IP65, EL-DC
WL140V LED12S/830 PSED WH
Product Description
D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 1200 lm, 13.5 W, 88 lm/W, 3000 K, (0.4338,0.4030) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole, DC operated central emergency lighting