Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
102 | 2,000 | 4000 | 19.5 | 22 | |||
102 | 2,000 | 4000 | 19.5 | 22 | |||
101 | 2,000 | 4000 | 20 | 22 | |||
98 | 2,000 | 3000 | 20.5 | 22 |
Product family information
Description
TrueCircle is a functional surface mount round luminaire with a strict classical design to fit in almost any office space. It is a modern, unobtrusive designed family of luminaire in Surface mounted & Suspended providing direct diffuse light ensuring this luminaire will blend into the architecture of most buildings. This range features a selection 2different sizes, light outputs, and optics.The special micro prismatic optics provides glare-free comfort & also infuses the homogeneous light by offering full Office compliance. This new round luminaire from Philips offers sustainable solution with installation flexibility, creating exemplary illumination & high quality of light.
Benefits
Comfortable, glare-free Office-compliant
Competitive solution with good lighting specifications
Features
Office-compliant lighting using PSP optics (UGR<19)
Two lumen packages and sizes; 2000lm 38cm dia, 3600lm 50cm dia