Egypt - English

Philips SlimBalance

Sleek and elegant design combined with full flexibility helps to create better spaces

Products

RC550B LED40S 840 L120 PSU SD GM
RC550B LED40S 840 L120 PSU SD GM
911401523141
SP550P LED40S 840 L120 PSU SD GM
SP550P LED40S 840 L120 PSU SD GM
911401524141

Product family information

Description

SlimBalance is a full range of product family with sleek and elegant design helps to create attractive and differentiated space for customers. The family covers different length (600mm, 1200mm,1500mm), different end cap (round, square) and different light distribution (direct, indirect). Its office compliant version delivers comfortable light with good quality.

Benefits

  • Create attractive/differentiated space

  • Complete solution covering different mounting requirements, lengths, end cap including corners

Features

  • Sleek and elegant design

  • Modular design offers uniform aesthetic for full family

Applications

  • Open office
  • Cell office
  • Public area
  • Meeting rooms

Warning & Safety

  • The product is IPX0 & as such is not protected against water ingress & as such we strongly recommend that the environment in which the luminaire is to be installed is suitably checked

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure & product warranty will become void

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SlimBalance en_EG pdf 303.2 kB
Install instructions
SlimBalance pdf 449.9 kB
Install instructions
SlimBalance pdf 929.1 kB

Visuals

Family-Photographs-SlimBalance
Multiple assets - Visuals