Philips RC160V

Slim and reliable

Products

RC160V LED37/830 W60L60 PSU
RC160V LED37/830 W60L60 PSU
911401509832
RC160V LED37/830 W60L60 PSU
RC160V LED37/830 W60L60 PSU
911401531347
RC160V LED39/865 W60L60 PSU
RC160V LED39/865 W60L60 PSU
911401531547
RC160V LED60/840 W60L120 PSU
RC160V LED60/840 W60L120 PSU
911401532047
RC160V LED37/830 W60L60 PSU OC
RC160V LED37/830 W60L60 PSU OC
911401532247
RC160V LED27/830 W60L60 PSU 16
RC160V LED27/830 W60L60 PSU 16
911401533147
RC160V LED37/8TW W60L60
RC160V LED37/8TW W60L60
911401558047

Product family information

Description

GreenPerform Panel RC160V is an edge lit slim panel with high efficacy in the market. It offers 3 typical dimensions: 600x600; 300x1200 and 600x1200mm to fit most of indoor applications. Its lower UGR offers better visual comfort as well. In addition, RC160V offers easy connection to control system to bring better energy saving.

Benefits

  • High lm/w provides better energy saving

  • Dali and Interact interfaces available for easy internet connection

Features

  • System efficiency: max 130lm/W

  • CRI 80 and 90 available with SDCM 4

Applications

  • Open plan office
  • Public indoor area
  • Meeting/training room

Specifications

  • Ingress protection
    IP20IP54 front/IP20 back
  • Installation
    Recessed

Downloads

Leaflets

Family leaflet
Localized commercial leaflet RC160V en_EG pdf 552.0 kB
Install instructions
GreenPerform panel pdf 5.8 MB

Visuals

Family-Photographs-RC160V
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-RC160V
Multiple assets - Software Plugins
Family IES collection
GreenPerform panel zip 2.3 MB