Philips PowerBalance gen2

PowerBalance Gen2: sustainable performance

Products

Product family information

Description

When it comes to lighting office spaces with LED luminaires, businesses are willing to invest in sustainability, provided they get a payback on their investment. At the same time, the system should comply with office lighting norms to ensure a comfortable working environment. Philips PowerBalance Gen2 is our most energy-efficient, office-compliant LED luminaire. Designed for circularity and enhanced wellbeing, this office luminaire also promises future-proof connectivity. State-of-the-art efficacy (at CRI >90), upgradability features, a long lifetime, repairability, and design for recyclability make PowerBalance Gen2 a true ‘green choice’. One that also delivers significantly lower operational costs to ensure an attractive payback that meets the needs of businesses and the specification market.The Gen2 architecture in the latest PowerBalance range has enabled us to create a range of highly-versatile modular and semi-modular luminaires. These LED luminaires can be easily mounted in ceilings with an exposed T-bar or concealed T-bar, as well as plaster ceilings and bandraster-type ceilings. PowerBalance is a solution with superior lighting specifications combined with a best-in-class connectivity designed for Circularity & enhanced Wellbeing using Interact Pro - all with a sustainable approach to high-performance office lighting.

Benefits

  • Extremely-efficient LED luminaire with upto 174 lm/W

  • Complies with office norms

Features

  • Best-in-class efficacy up to 174lm/W supports green building design and energy saving subsidy criteria

  • 3000K, 4000K, Tunable White options with CRI >90

Applications

  • Offices
  • Education
  • Healthcare

Warning & Safety

  • The product is IP20 and, as such, is not protected against water ingress. Therefore we strongly recommend that the environment in which the luminaire is to be installed should be suitably checked

  • If the advice above is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and the product warranty will become void

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PowerBalance gen2 en_EG pdf 323.2 kB
Additional literature
Brochure melanopic light_Philips BioUp technology pdf 1.2 MB
Install instructions
PowerBalance installation instruction pdf 42.0 MB
EcoDesign document
EcoDesign pdf 1.0 MB

Visuals

Family-Photographs-PowerBalance gen2
Multiple assets - Visuals
Revit file
PowerBalance gen2 zip 20.4 MB

Photometry and Lighting design

Family-IES-PowerBalance gen2
Multiple assets - Software Plugins
Family IES collection
PowerBalance UE IES files zip 66.2 kB

Other

Environmental product declaration
EPD Philips PowerBalance recessed RC461B Ref 910505100250.pdf pdf 791.3 kB
Environmental product declaration
EPD Philips PowerBalance recessed RC461B Ref 910505100235.pdf pdf 726.6 kB
Environmental product declaration
EPD Philips PowerBalance recessed RC461B Ref 910505103383.pdf pdf 638.5 kB