Philips PowerBalance gen2, Recessed, 29 W, 600x600 mm, VPC, 4000 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR16, EL-DC

RC461B 40S/940 DEIA W60L60 VPC

Product Description

Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 29 W, 146 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910505100250
Full order code: 871869996456600

Specifications

Lamp family code
LED40S [LED module, system flux 4000 lm]
Light source replaceable
No
Number of gear units
1 unit
Gear
-
Driver included
Yes
Sustainability rating
Lighting for wellbeing
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - RC461B 40S/940 DEIA W60L60 VPC txt 4.2 kB
Product leaflet
Localized commercial leaflet 910505100250 en_EG pdf 637.0 kB

Brochures

Install instructions
PowerBalance installation instruction pdf 42.0 MB

Visuals

Product-Photographs-910505100250_EU
Multiple assets - Visuals
Product-Diagrams-910505100250_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RC461B 40S/940 DEIA W60L60 VPC IES
Revit file
RC461B 40S/940 DEIA W60L60 VPC 910505100250 ZIP
Dialux
ULD File - RC461B 40S/940 DEIA W60L60 VPC ULD
Relux
ROLF File - RC461B 40S/940 DEIA W60L60 VPC ROLFZ
LDT
LDT File - RC461B 40S/940 DEIA W60L60 VPC LDT