Philips GreenPerform ultra efficient panel RC199B

Ultra efficient and peace of mind

Products

Product family information

Description

GreenPerform ultra efficient panel is a direct lit panel with up to 170lm/w system efficacy (PSU driver) in the market. It offers 3 typical dimensions: 600x600; 300x1200 and 600x1200mm to fit most of indoor applications. Interact system option and Dali interface are available for wide option for system connection. Its lower UGR offers better visual comfort as well.

Benefits

  • Ultra efficient lm/w provides better energy saving

  • Interact and Dali interfaces available for easy system connection

Features

  • System efficacy up to 170lm/W (PSU driver / CRI80 / UGR22 version only)

  • CRI 80 and 90 available

Applications

  • Open plan office
  • Public indoor area
  • Meeting/Training room

Specifications

  • Ceiling type
    T-bar ceiling
  • Dimming
    PSD Dali dimmable

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform ultra efficient panel RC199B en_EG pdf 725.5 kB
Install instructions
GreenPerform UE panel pdf 5.3 MB

Visuals

Family-Photographs-GreenPerform ultra efficient panel RC199B
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenPerform ultra efficient panel RC199B
Multiple assets - Software Plugins
Family IES collection
GreenPerform UE panel zip 546.3 kB