Philips GreenPerform Panel RC099V G3

When light really matters

Products

RC099V G3 LED69/865 PSU W60L120
RC099V G3 LED69/865 PSU W60L120
911401509143
RC099V G3 LED71/850 PSU W60L120
RC099V G3 LED71/850 PSU W60L120
911401509243
RC099V G3 LED71/840 PSU W60L120
RC099V G3 LED71/840 PSU W60L120
911401509343
RC099V G3 LED49/865 PSU W30L120
RC099V G3 LED49/865 PSU W30L120
911401509443
RC099V G3 LED50/850 PSU W30L120
RC099V G3 LED50/850 PSU W30L120
911401509543
RC099V G3 LED50/840 PSU W30L120
RC099V G3 LED50/840 PSU W30L120
911401509643
RC099V G3 LED49/865 PSU W60L60
RC099V G3 LED49/865 PSU W60L60
911401509743
RC099V G3 LED50/850 PSU W60L60
RC099V G3 LED50/850 PSU W60L60
911401509843

Product family information

Description

GreenPerform panel RC099V G3 is an affordable LED panel delivering comfortable light with excellent uniformity. It offers 3 types, 600x600,300x1200, and 600x1200mm with max: 140lm/w. Its UGR19 brings more visual comfort in the office. Equipped with Dali, Interact and EcoSet, RC099V G2 offers easy connection to control system to bring better energy saving.

Benefits

  • Full range offer from 600x600, 300x1200 to 600x1200mm to cover key applications

  • Low glare UGR19 to provide visual comfort

Features

  • System efficiency 140lm/W(max)

  • 3800lm lumen output for 600x600 and 300x1200mm versions; 5400lm for 600x1200mm version

Applications

  • Open plan office
  • Public indoor area
  • Meeting/training room

Specifications

  • Mounting type
    Recessed
  • Ceiling type
    T-Bar ceiling Concealed profile ceiling
  • Mains Voltage
    220-240V / 50/60Hz
  • Dimming
    WIA: Wireless control, compatible with Interact Pro SIA: Wireless control, compatible with SNS210 sensor
  • Control system input
    Dali / WIA / SIA / EcoSet
  • Integrated sensors
    SIA version with SNS210 sensor
  • Lumen maintenance at median useful life 50.000h
    L70B50
  • Luminaire efficacy
    140lm/w 120lm/w
  • Correlated color temperature - CCT
    840 850 860 940 950 965
  • Risk Group
    RG0
  • Mechanical impact protection
    IK03
  • Ingress protection
    IP20
  • UGR
    22 19
  • Installation
    Recessed
  • Warranty
    5 years

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Panel RC099V G3 en_EG pdf 567.0 kB

Visuals

Family-Photographs-GreenPerform Panel RC099V G3
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenPerform Panel RC099V G3
Multiple assets - Software Plugins
Family IES collection
GreenPerform Panel RC099V G3 zip 34.6 MB