Egypt - English

Philips Accessory, White

Product Description

Philips Accessory, White

Order code: 911401809487
Full order code: 872016975250499

Specifications

  • Overall length
    1,800 mm
  • Overall width
    93 mm
  • Overall height
    30 mm
  • Dimensions (Height x Width x Depth)
    30 x 93 x 1800 mm
  • Material
    Steel
  • Ingress protection code
    -
  • Mech. impact protection code
    -
  • Accessory color
    White
  • Net Weight (Piece)
    0.340 kg

Downloads

Family

Product