Egypt - English

Philips CoreLine Panel gen6, All-in, 32 W, 600x600 mm, VPC, 4300 lm, 3000 K, 4000 K, Wireless, Interact Ready, UGR19

RC132V G6 40/43S/830_840 WIAW60L60OCCCE

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Wireless driver Interact System ready, All-in, Multi Color Temperature, 4300 lm, 32 W, 135 lm/W, 3000 K, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Cable 3.0 m with europlug connector 3-pole, Mains outlet socket, SC | Safety cable

Order code: 910505102828
Full order code: 872016958885100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product