Egypt - English

Philips CoreLine Panel gen6, All-in, 32 W, 1200x30 mm, VPC, 2900 lm, 4300 lm, 3000 K, 4000 K, UGR19, WAGO 235

RC132VG6_29_36_43/830_40 PSU 30x120OCWA3

Product Description

1200x30 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Ceiling, Power supply unit (On/Off), All-in, Multi Lumen, All-in, Multi Color Temperature, 2900 lm, 4300 lm, 32 W, 136 lm/W, 125 lm/W, 3000 K, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, White reflector, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, Plug-in connector 3-pole Wago, SC | Safety cable

Order code: 910505102825
Full order code: 872016958882000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product