Egypt - English

Philips StyliD Evo, Compact, Semi-recessed, 31 W, 3900 lm, 3000 K, CRI>90, Oval horizontal beam, White

ST770B LED39S/930 PSU-E OVL-H WH

Product Description

Compact, Semi-recessed, Aluminum, White, Power supply unit external (On/Off), 3900 lm, 31 W, 127 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, Oval horizontal beam, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505100014
Full order code: 871869996222700

Specifications

Lamp family code
LED39S [LED Module, system flux 3900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505100014 en_EG pdf 302.1 kB

Brochures

Install instructions
Installation instruction ST770B pdf 892.1 kB

Visuals

Product-Photographs-910505100014_EU
Multiple assets - Visuals
Product-Diagrams-910505100014_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - ST770B LED39S/930 PSU-E OVL-H WH IES
Revit file
ST770B LED39S/930 PSU-E OVL-H WH 910505100014 ZIP
Dialux
ULD File - ST770B LED39S/930 PSU-E OVL-H WH ULD
Relux
ROLF File - ST770B LED39S/930 PSU-E OVL-H WH ROLFZ
LDT
LDT File - ST770B LED39S/930 PSU-E OVL-H WH LDT