Egypt - English

Philips SmartBright Highbay

Trusted performance.. Everyday..

Products

BY239P LED80/NW PSU GM G2
BY239P LED80/NW PSU GM G2
911401640007
BY239P LED130/CW PSU GM G2
BY239P LED130/CW PSU GM G2
911401640107
BY239P LED130/NW PSU GM G2
BY239P LED130/NW PSU GM G2
911401640207
BY239P LED195/CW PSU GM G2
BY239P LED195/CW PSU GM G2
911401640307
BY239P LED195/NW PSU GM G2
BY239P LED195/NW PSU GM G2
911401640407
BY239P LED260/CW PSU GM G2
BY239P LED260/CW PSU GM G2
911401640507
BY239P LED260/NW PSU GM G2
BY239P LED260/NW PSU GM G2
911401640607

Product family information

Description

SmartBright Highbay is a high efficient and reliable LED luminaire. Designed as the point to point replacement for HPI 250W/400W luminaires, it offers customers all the benefits of LED lighting – reduced energy consumption, longer service time and less maintenance. In addition, with using high quality of the optical cover, it provides an excellent quality of light, which effectively improves the comfort of your environment.

Benefits

  • Energy saving up to 65% comparing to HPI-P system

  • Comfort light quality

Features

  • High efficacy: 130 lumens per watt

  • High quality optical Lens cover

Applications

  • Industry : Factories, warehouses, workshops, assembly lines, etc.
  • High ceiling indoor : Shopping malls, airports, stadium, etc.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright Highbay en_EG pdf 432.3 kB

Visuals

Family-Photographs-SmartBright Highbay
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright Highbay
Multiple assets - Software Plugins