Egypt - English

Philips GreenPerform Highbay Rectangular

GreenPerform Highbay: A versatile LED highbay that’s designed to optimize performance

Products

Product family information

Description

The GreenPerform Highbay Rectangular continues the GreenPerform family’s enviable reputation for reliable performance, provi. Not only does it deliver Unified Glare Rating (UGR) control with its optimized optical design, it also promises leading system efficiency, compact dimensions and extended long-term quality. Optimized for almost all industrial applications, it is also fully compatible with IoT software such as the Interact scalable system.

Benefits

  • Excellent energy savings

  • Long-term quality and reliability

Features

  • up to 156lm/W system efficacy

  • 75,000 hours L70B50 lifetime @Ta 35⁰C

Applications

  • Warehouses
  • Manufacturing
  • Distribution center
  • Exhibition hall

Specifications

  • Mounting type
    Suspended Pipe Surface
  • Operating Temperature range
    -30 to +50 ºC (45 ºC )
  • Light Source
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Mains connection
    Flying cable
  • Mechanical Accessories
    Suspension kit Pipe kit Mounting bracket
  • Dimming
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting Connected: Wireless control, compatible with SNH210 sensor
  • Control system input
    DALI / Wireless
  • Integrated sensors
    SNH210
  • Material
    Housing: die-cast aluminum
  • Main color of the luminaire
    RAL7043
  • Flicker / Pst / SVM
    PSU: <20% PSD: <4% Connected: <4%
  • Luminous flux
    10klm - 25klm
  • Power consumption
    69W - 199W
  • Luminaire efficacy
    Up to 145lm/W
  • Correlated color temperature - CCT
    4000K 6500K 5000K
  • Color Rendering index - CRI
    80
  • Beam angle
    WB: 93° ± 5° NB: 58° ± 5° HRO: 44*88° ± 5°
  • Optical cover/lens material
    PC
  • Optical cover/lens finish
    Clear
  • Protection Class IEC61140
    Class I
  • Mechanical impact protection
    IK06
  • Ingress protection
    IP65
  • Driver replaceable
    Yes

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Highbay Rectangular en_EG pdf 403.8 kB
Install instructions
GreenPerform Highbay Rectangular pdf 1.4 MB
Install instructions
GreenPerform Highbay Rectangular pdf 1.9 MB

Visuals

Family-Photographs-GreenPerform Highbay Rectangular
Multiple assets - Visuals
Revit file
GreenPerform Highbay Rectangular zip 4.6 MB

Photometry and Lighting design

Family-IES-GreenPerform Highbay Rectangular
Multiple assets - Software Plugins