Philips GentleSpace gen4, Highbay, 198 W, BR, 35000 lm, 4000 K, DALI, Interact Ready, Wide beam, IP65, IK07, XT-55°C

BY581P 350S/840 DIA HE WB GC SI BR XT 1m

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Bracket, Dali dimming Interact System ready, 35000 lm, 198 W, 177 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505102938
Full order code: 872016958932200

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BY581P 350S/840 DIA HE WB GC SI BR XT 1m txt 4.3 kB
Product leaflet
Localized commercial leaflet 910505102938 en_EG pdf 586.7 kB

Brochures

Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505102938_EU
Multiple assets - Visuals
Product-Diagrams-910505102938_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY581P 350S/840 DIA HE WB GC SI BR XT 1m IES
Revit file
BY581P 350S/840 DIA HE WB GC SI BR XT 1m 910505102938 ZIP
Dialux
ULD File - BY581P 350S/840 DIA HE WB GC SI BR XT 1m ULD
Relux
ROLF File - BY581P 350S/840 DIA HE WB GC SI BR XT 1m ROLFZ
LDT
LDT File - BY581P 350S/840 DIA HE WB GC SI BR XT 1m LDT