Philips GentleSpace gen4, Highbay, High efficiency, 97 W, SMT, 17000 lm, 4000 K, DALI, Interact Ready, Wide beam, IP65, IK07, ELP3h

BY580P 170S/840 DIA HE WB GC SI ELP3

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Suspension set twin, triangle, Dali dimming Interact System ready, 17000 lm, 97 W, 175 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible, Emergency lighting 3 hours duration Pro version

Order code: 910505102896
Full order code: 872016959432600

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BY580P 170S/840 DIA HE WB GC SI ELP3 txt 4.5 kB
Product leaflet
Localized commercial leaflet 910505102896 en_EG pdf 538.2 kB

Brochures

Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505102896_EU
Multiple assets - Visuals
Product-Diagrams-910505102896_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY580P 170S/840 DIA HE WB GC SI ELP3 IES
Revit file
BY580P 170S/840 DIA HE WB GC SI ELP3 910505102896 ZIP
Dialux
ULD File - BY580P 170S/840 DIA HE WB GC SI ELP3 ULD
Relux
ROLF File - BY580P 170S/840 DIA HE WB GC SI ELP3 ROLFZ
LDT
LDT File - BY580P 170S/840 DIA HE WB GC SI ELP3 LDT