Philips GentleSpace gen4, Highbay, 154 W, SMT, 25000 lm, 4000 K, DALI, Interact Ready, Wide beam, IP65, IK07

BY581P 250S/840 DIA WB PC SI

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Suspension set twin, triangle, Dali dimming Interact System ready, 25000 lm, 154 W, 162 lm/W, 4000 K, (0.380, 0.375) SDCM 3, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible

Order code: 910505102887
Full order code: 872016959423400

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BY581P 250S/840 DIA WB PC SI txt 4.3 kB
Product leaflet
Localized commercial leaflet 910505102887 en_EG pdf 531.8 kB

Brochures

Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505102887_EU
Multiple assets - Visuals
Product-Diagrams-910505102887_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY581P 250S/840 DIA WB PC SI IES
Revit file
BY581P 250S/840 DIA WB PC SI 910505102887 ZIP
Dialux
ULD File - BY581P 250S/840 DIA WB PC SI ULD
Relux
ROLF File - BY581P 250S/840 DIA WB PC SI ROLFZ
LDT
LDT File - BY581P 250S/840 DIA WB PC SI LDT