Egypt - English

Philips GentleSpace gen4, Highbay, 97 W, BR, 17000 lm, 4000 K, Wireless, Interact Ready, Wide beam, H4, IP65, IK03

BY580X 170S/840 SIA HE WB GC SI H4 BR

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Bracket, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 17000 lm, 97 W, 175 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 910505102867
Full order code: 872016959403600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BY580X 170S/840 SIA HE WB GC SI H4 BR txt 4.4 kB
Product leaflet
Localized commercial leaflet 910505102867 en_EG pdf 433.4 kB

Brochures

Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505102867_EU
Multiple assets - Visuals
Product-Diagrams-910505102867_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY580X 170S/840 SIA HE WB GC SI H4 BR IES
Revit file
Revit file - BY580PI - 910505102867 ZIP
Dialux
ULD File - BY580X 170S/840 SIA HE WB GC SI H4 BR ULD
Relux
ROLF File - BY580X 170S/840 SIA HE WB GC SI H4 BR ROLFZ
LDT
LDT File - BY580X 170S/840 SIA HE WB GC SI H4 BR LDT