Egypt - English

Philips GentleSpace gen4, Highbay, 136 W, BR, 25000 lm, 4000 K, Wireless, Interact Ready, Wide beam, H4, IP65, IK03

BY581X 250S/840 SIA HE WB GC SI H4 BR

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Bracket, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 25000 lm, 136 W, 184 lm/W, 4000 K, (0.383, 0.377) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 910505102866
Full order code: 872016959402900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BY581X 250S/840 SIA HE WB GC SI H4 BR txt 4.4 kB
Product leaflet
Localized commercial leaflet 910505102866 en_EG pdf 446.4 kB

Brochures

Install instructions
Installation Instruction GentleSpace gen4 pdf 1.6 MB

Visuals

Product-Photographs-910505102866_EU
Multiple assets - Visuals
Product-Diagrams-910505102866_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY581X 250S/840 SIA HE WB GC SI H4 BR IES
Revit file
Revit file - BY580PI - 910505102866 ZIP
Dialux
ULD File - BY581X 250S/840 SIA HE WB GC SI H4 BR ULD
Relux
ROLF File - BY581X 250S/840 SIA HE WB GC SI H4 BR ROLFZ
LDT
LDT File - BY581X 250S/840 SIA HE WB GC SI H4 BR LDT