Egypt - English

Philips StoreFlux gen3 rim, Grdilight, 2 spots (*flux-performance values for 1 spot), 58 W, 8000 lm, 3000 K, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, Black, IP20

GD622B 39S/PW930 PSU-E HWB BK

Product Description

Grdilight, 2 spots (*flux-performance values for 1 spot), Aluminum, Black, Signal white (RAL9003), Power supply unit external (On/Off), 8000 lm, 58 W, 138 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, UGR19, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505102206
Full order code: 872016901225700

Specifications

Light source replaceable
Yes
Number of gear units
2 units
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102206 en_EG pdf 361.5 kB

Brochures

Install instructions
StoreFlux GD601Bi PerfectAccent Installation Instructions pdf 1018.3 kB

Visuals

Product-Photographs-910505102206_EU
Multiple assets - Visuals
Product-Diagrams-910505102206_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - GD622B 39S/PW930 PSU-E HWB BK IES
Revit file
GD622B 39S/PW930 PSU-E HWB BK 910505102206 ZIP
Dialux
ULD File - GD622B 39S/PW930 PSU-E HWB BK ULD
Relux
ROLF File - GD622B 39S/PW930 PSU-E HWB BK ROLFZ
LDT
LDT File - GD622B 39S/PW930 PSU-E HWB BK LDT