Egypt - English

Philips StoreFlux gen3 rim, Gridlight, single spot head, 29 W, 4000 lm, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, White, IP20

GD621B 39S/PW930 PSU-E HMB WH

Product Description

Gridlight, single spot head, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 4000 lm, 29 W, 138 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, UGR19, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505102203
Full order code: 872016901222600

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102203 en_EG pdf 348.1 kB

Brochures

Install instructions
StoreFlux GD601Bi PerfectAccent Installation Instructions pdf 1018.3 kB

Visuals

Product-Photographs-910505102203_EU
Multiple assets - Visuals
Product-Diagrams-910505102203_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - GD621B 39S/PW930 PSU-E HMB WH IES
Revit file
GD621B 39S/PW930 PSU-E HMB WH 910505102203 ZIP
Dialux
ULD File - GD621B 39S/PW930 PSU-E HMB WH ULD
Relux
ROLF File - GD621B 39S/PW930 PSU-E HMB WH ROLFZ
LDT
LDT File - GD621B 39S/PW930 PSU-E HMB WH LDT