Philips StoreFlux gen3 rim, Gridlight, single spot head, 19.6 W, 2700 lm, 3000 K, CRI>80, DALI, Interact Ready, Wide beam, White, IP20

GD621B 27S/830 DIA-E WB WH

Product Description

Gridlight, single spot head, Aluminum, White, Signal white (RAL9003), Dali dimming Interact System ready external, 2700 lm, 19.6 W, 138 lm/W, 3000 K, (0.434,0.403)<2, CRI>80, UGR19, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505102197
Full order code: 872016901217200

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102197 en_EG pdf 462.4 kB

Brochures

Install instructions
StoreFlux GD601Bi PerfectAccent Installation Instructions pdf 1018.3 kB

Visuals

Product-Photographs-910505102197_EU
Multiple assets - Visuals
Product-Diagrams-910505102197_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - GD621B 27S/830 DIA-E WB WH IES
Dialux
ULD File - GD621B 27S/830 DIA-E WB WH ULD
Relux
ROLF File - GD621B 27S/830 DIA-E WB WH ROLFZ
LDT
LDT File - GD621B 27S/830 DIA-E WB WH LDT