Philips StoreFlux gen3 rim, Gridlight, single spot head, 19.6 W, 2800 lm, 4000 K, CRI>80, Medium beam, White, IP20
GD621B 27S/840 PSU-E MB WH
Product Description
Gridlight, single spot head, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 2800 lm, 19.6 W, 143 lm/W, 4000 K, (0.382,0.380)<2, CRI>80, UGR19, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years