Egypt - English

Philips StoreFlux gen3 rim, Gridlight, single spot head, 11.8 W, 1650 lm, 2700 K, CRI>80, Wide beam, Black, IP20

GD621B 17S/827 PSU-E WB FG BK

Product Description

Gridlight, single spot head, Aluminum, Black, Signal white (RAL9003), Power supply unit external (On/Off), 1650 lm, 11.8 W, 140 lm/W, 2700 K, (0.458,0.410)<2, CRI>80, UGR19, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505102192
Full order code: 872016901212700

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102192 en_EG pdf 351.6 kB

Brochures

Install instructions
StoreFlux GD601Bi PerfectAccent Installation Instructions pdf 1018.3 kB

Visuals

Product-Photographs-910505102192_EU
Multiple assets - Visuals
Product-Diagrams-910505102192_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - GD621B 17S/827 PSU-E WB FG BK IES
Revit file
GD621B 17S/827 PSU-E WB FG BK 910505102192 ZIP
Dialux
ULD File - GD621B 17S/827 PSU-E WB FG BK ULD
Relux
ROLF File - GD621B 17S/827 PSU-E WB FG BK ROLFZ
LDT
LDT File - GD621B 17S/827 PSU-E WB FG BK LDT