Product Description
Downlight, D200 mm, Polycarbonate, White, Signal white (RAL9003), Recessed, Power supply unit with DALI interface external, 1800 lm, 13.5 W, 135 lm/W, 3000 K, (0.43, 0.40) SDCM<3, UGR19, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II