Philips GreenSpace Slim Downlight G2

Low energy LED downlights with super slim design

Products

Product family information

Description

GreenSpace Slim downlight is ultra-thin product for general lighting applications with limited build-in height, which is suitable for a series of lighting applications in general indoor areas. Available in a wide variety of lumen packs, cut out size, selectable CCT with less SKUs and dimming option.

Benefits

  • Get rid of installation limitation

  • Easy stock built up to support fast delivery task

Features

  • Delivering height less than 20mm (without clip) supported by edge lit structure

  • 3000K/4000K selectable is enabling less SKU

Applications

  • General indoor area
  • Office
  • Corridors

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenSpace Slim Downlight G2 en_EG pdf 489.5 kB
Install instructions
INI-of-GreenSpace-Slim-Downlight-G2 pdf 6.3 MB

Visuals

Family-Photographs-GreenSpace Slim Downlight G2
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenSpace Slim Downlight G2
Multiple assets - Software Plugins