Egypt - English

Philips LuxSpace Accent Performance Elbow, Recessed, 37.5 W, D155 mm, 5200 lm, 2700 K, Very wide beam, PerfectAccent reflector, Silver, IP20

RS782B 49S/827 PSU-E VWB SI

Product Description

Recessed, D155 mm, Aluminum, Silver, White aluminum (RAL9006), Recessed, Power supply unit external (On/Off), 5200 lm, 37.5 W, 139 lm/W, 2700 K, (0.458,0.410)<3, Very wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101651
Full order code: 871869997965200

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101651 en_EG pdf 324.6 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Elbow pdf 755.8 kB

Visuals

Product-Photographs-910505101651_EU
Multiple assets - Visuals
Product-Diagrams-910505101651_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS782B 49S/827 PSU-E VWB SI IES
Revit file
RS782B 49S/827 PSU-E VWB SI 910505101651 ZIP
Dialux
ULD File - RS782B 49S/827 PSU-E VWB SI ULD
Relux
ROLF File - RS782B 49S/827 PSU-E VWB SI ROLFZ
LDT
LDT File - RS782B 49S/827 PSU-E VWB SI LDT