Egypt - English

Philips LuxSpace Accent Performance Adjustable, Recessed, 38 W, D155 mm, 5000 lm, 3000 K, CRI>90, Wide beam, PerfectAccent reflector, White, IP20

RS781B 49S/PW930 PSU-E WB WH

Product Description

Recessed, D155 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 5000 lm, 38 W, 132 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101636
Full order code: 871869997950800

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101636 en_EG pdf 312.5 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Adjustable pdf 789.4 kB

Visuals

Product-Photographs-910505101636_EU
Multiple assets - Visuals
Product-Diagrams-910505101636_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS781B 49S/PW930 PSU-E WB WH IES
Dialux
ULD File - RS781B 49S/PW930 PSU-E WB WH ULD
Relux
ROLF File - RS781B 49S/PW930 PSU-E WB WH ROLFZ
LDT
LDT File - RS781B 49S/PW930 PSU-E WB WH LDT