Philips LuxSpace Accent Compact Elbow, Recessed, 31 W, D125 mm, 4100 lm, 3000 K, CRI>90, High-reflective metal reflector Oval - Horizontal beam, PerfectAccent High-Efficacy reflector, White, IP20
RS772B 39S/930 PSU-E HOVL-H WH
Product Description
Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 4100 lm, 31 W, 131 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, High-reflective metal reflector Oval - Horizontal beam, PerfectAccent High-Efficacy reflector, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years