Philips LuxSpace Accent Compact Adjustable, Recessed, 20.5 W, D125 mm, 2700 lm, 3000 K, Wireless, Interact Ready, Medium beam, PerfectAccent reflector, White, IP20
RS771B 27S/830 WIA-E MB WH
Product Description
Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Recessed, Wireless driver Interact System ready external, 2700 lm, 20.5 W, 131 lm/W, 3000 K, (0.434,0.403)<3, Medium beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years
- Sustainability rating
- Signify Circle