Egypt - English

Philips LuxSpace Accent Compact Adjustable, Recessed, 19.6 W, D125 mm, 2600 lm, 2700 K, Wide beam, PerfectAccent reflector, White, IP20

RS771B 27S/827 PSU-E WB WH

Product Description

Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 2600 lm, 19.6 W, 131 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101573
Full order code: 871869997888400

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101573 en_EG pdf 302.6 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Adjustable pdf 789.4 kB

Visuals

Product-Photographs-910505101573_EU
Multiple assets - Visuals
Product-Diagrams-910505101573_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS771B 27S/827 PSU-E WB WH IES
Revit file
RS771B 27S/827 PSU-E WB WH 910505101573 ZIP
Dialux
ULD File - RS771B 27S/827 PSU-E WB WH ULD
Relux
ROLF File - RS771B 27S/827 PSU-E WB WH ROLFZ
LDT
LDT File - RS771B 27S/827 PSU-E WB WH LDT