Egypt - English

Philips Ledinaire Clear Accent

Proven quality. Effortless installation. Every time. Your dependable and affordable choice for every job

Products

Product family information

Description

A complete family of LED recessed spots that deliver superior lighting performance. Choose the best fit for every project from fixed/adjustable head with various color temperatures or All-in versions with 3 CCTs combined in one product. Enjoy great reliable performance free of maintenance.

Benefits

  • IC Compliant: can be covered by insulation material.

  • Easy installation: Through wiring (loop in/loop out) via connection box is optionally available.

Features

  • 3 variants available: fixed recessed RS060, adjustable recessed RS061 and adjustable recessed RS071B (All-in).

  • Full product range with RS060B/RS061B: 6W, 500lm, 2700K/3000K/4000K options, available in white color.

Applications

  • Retail
  • Offices
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ledinaire Clear Accent en_EG pdf 341.3 kB
Additional literature
PH Ledinaire Segment brochure Q2 2023 A4 interactive pdf 3.6 MB

Visuals

Family-Photographs-Ledinaire Clear Accent
Multiple assets - Visuals
Video
Installation video for Philips Ledinaire ClearAccent mp4 89.5 MB

Photometry and Lighting design

Family-IES-Ledinaire Clear Accent
Multiple assets - Software Plugins