Egypt - English

Philips Ledinaire Clear Accent, Adjustable, All-in, 6 W, 550 lm, 2700 K, 3000 K, 4000 K, Phase-cut dim, Beam angle 40°, White, IP20/65

RS071B 5S/827_30_40 40D PSR PI6 IP65 WH

Product Description

Adjustable, Metal–Plastic, White, Power supply unit (On/Off), All-in, Multi Color Temperature, 550 lm, 6 W, 91 lm/W, 2700 K, 3000 K, 4000 K, (IEC3000K, 0.44, 0.403) 5SDCM, Beam angle 40°, Clear, Polycarbonate, IP20/65 | Finger-protected; Dust penetration-protected, jet-proof, IK03 | 0.35 J reinforced, Safety class II, Push-in connector 3-pole

Order code: 929003322502
Full order code: 872016920882700

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Lighting Technology
LED
Value ladder
Value
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003322502 en_EG pdf 771.6 kB

Brochures

Install instructions
Installation Instructions pdf 2.8 MB

Visuals

Product-Photographs-929003322502_EU
Multiple assets - Visuals
Product-Diagrams-929003322502_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS071B 5S/827_30_40 40D PSR PI6 IP65 WH ies 2.4 kB

Other

Environmental product declaration
EPD-Philips-RS071B-5S-827_30_40-40D-PSR-PI6-IP65-WH-929003322502 pdf 626.3 kB