Philips Flex Cove - Neon Indoor

FlexCove Neon Indoor: create beautiful coving with flexible, tunable and dot free LED strip lighting

Products

Product family information

Description

Philips FlexCove Neon Indoor is a NEW offer in additional to our popular LED cove lighting. This comprehensive new family of flexible strip lights are designed to follow straight lines or curves to create beautiful ambiances that highlight architectural details in mono white, tunable white or colored light. These customizable cove lighting strips also promise superb lighting uniformity within small light mixing distances and limited installation spaces, color consistency and easy installation. All with a long lifetime that promises less lumen decay or color shifts. So with FlexCove Neon Indoor, you can flex your accent lighting to suit the requirements of any project - beautifully.

Benefits

  • A long lifetime of quality and reliability

  • Excellent color render performance with color consistency between rolls.

Features

  • Complete product family including two bending directions and multiple product dimension.

  • Flexible design for straight lines or curves

Applications

  • Retail
  • Offices
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Flex Cove - Neon Indoor en_EG pdf 1.2 MB
Install instructions
Flex Cove - Neon Indoor pdf 1.6 MB

Visuals

Family-Photographs-Flex Cove - Neon Indoor
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Flex Cove - Neon Indoor
Multiple assets - Software Plugins
Family IES collection
Flex Cove - Neon Indoor zip 26.6 kB