Egypt - English

Philips CoreLine Recessed Spot gen2, Fixed, 7.2 W, D78 mm, 650 lm, 4000 K, Phase-cut dim, Wide beam, Aluminum, IP20/65

RS150B  LED6-WB-/840 D78 PSR PI6 ALU

Product Description

CoreLine Recessed Spot gen2, Fixed, D78 mm, Aluminum die-cast, Aluminum, Recessed, Power supply unit regulating, 650 lm, 7.2 W, 90 lm/W, 4000 K, (0.38, 0.38) SDCM <5, Wide beam, Polycarbonate, IP20/65 | Finger-protected; Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401824484
Full order code: 871951494166399

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
No
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401824484 en_EG pdf 1.1 MB

Brochures

Install instructions
CL-Recessed-Spot-RS151-150-D78-650-900lm-PSR-INI-202609 pdf 2.8 MB

Visuals

Product-Photographs-911401824484_EU
Multiple assets - Visuals
Product-Diagrams-911401824484_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS150B  LED6-WB-/840 D78 PSR PI6 ALU IES
Revit file
RS150B  LED6-WB-/840 D78 PSR PI6 ALU 911401824484 ZIP
Dialux
ULD File - RS150B  LED6-WB-/840 D78 PSR PI6 ALU ULD
Relux
ROLF File - RS150B  LED6-WB-/840 D78 PSR PI6 ALU ROLFZ
LDT
LDT File - RS150B  LED6-WB-/840 D78 PSR PI6 ALU LDT

Other

Environmental product declaration
EPD Philips CoreLine Recessed Spot gen2 RS150B  LED6 WB 840 D78 PSR PI6 ALU 911401824484 pdf 652.4 kB