Philips Coreline tempo large
A 1:1 retrofit replacement for every project where light really matters
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
143 | 26,000 | 4000 | 70 | 182 | |||
150 | 16,000 | 4000 | 70 | 109 | |||
146 | 26,000 | 4000 | 70 | 182 | |||
147 | 21,000 | 4000 | 70 | 141 | |||
154 | 16,000 | 4000 | 70 | 109 |
Product family information
Description
CoreLine tempo large delivers on the CoreLine promise of innovative, easy to use and high quality luminaires. A narrow range of options makes it easy to find the best lux-for-lux replacement for 150W, 250W, and 400W HID lamps. The CoreLine tempo large floodlighting range offers lumen packages for many different application areas as well as a choice of high-performance asymmetrical and symmetrical optics. The installation is made easy thanks to the U-shaped universal mounting bracket and the external quick 3-poles connector. It is an ideal solution for outdoor areas such as tempo floodlights for industrial/commercial areas, parking lots, etc.
Benefits
The same light levels as your existing conventional solution while saving on energy
High quality bvp130 tempo large floodlight
Features
All standard Ledgine O platform light distributions, lumen packages from 21,000 lm up to 30,000 lm
Seaside-resistant treatment and swimming pool protection options