Egypt - English

Philips Coreline tempo large, Floodlight, 109 W, 16000 lm, 4000 K, CRI70, Symmetrical, IP66

BVP130 LED160-4S/740 PSU S ALU C1KC3

Product Description

Floodlight, Aluminum, Grey, Gray aluminum (RAL9007), Power supply unit (On/Off), 16000 lm, 109 W, 154 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300023665
Full order code: 871869909644100

Specifications

Lamp family code
LED160-4S [LED module, system flux 16000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BVP130 LED160-4S/740 PSU S ALU C1KC3 txt 4.5 kB
Product leaflet
Localized commercial leaflet 912300023665 en_EG pdf 317.9 kB

Brochures

Install instructions
Coreline_Tempo_Large-BVP130-INI.pdf pdf 1.5 MB

Visuals

Product-Photographs-912300023665_EU
Multiple assets - Visuals
Product-Diagrams-912300023665_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP130 LED160-4S/740 PSU S ALU C1KC3 IES
Dialux
ULD File - BVP130 LED160-4S/740 PSU S ALU C1KC3 ULD
Relux
ROLF File - BVP130 LED160-4S/740 PSU S ALU C1KC3 ROLFZ
LDT
LDT File - BVP130 LED160-4S/740 PSU S ALU C1KC3 LDT

Other

Environmental product declaration
EPD-Philips-Coreline-tempo-Large-BVP130 pdf 768.3 kB