Product family information
Description
The Julux is a wall/ceiling mounted bulkhead with a polycarbonate opalised diffuser and gloss black housing providing symmetrical light distribution, the luminaire is ideal for external residential and commercial installations.
Benefits
Stylish high gloss black polycarbonate base with 6 cable entries with Opalised poycarbonate lens
Colour select 3000K/4000K
Features
Class 2 energy efficient weather resistant IP65 system