Pierlite Carlton Colour Select Bunker

Carlton Colour Select Bunker

New

Products

Product family information

Description

Aesthetically pleasing and functional, the new generation of Carlton bunker meets all the required of a well-designed outdoor fitting. With 3 colour temperatures in 1 robust fitting, including a bonus caged trim, this fitting offers the flexibility to customize the right look and feel for different areas in the same install.

Benefits

  • One-box solution - 3-in-1 colour temperature, bonus decorative caged trim, offers flexibility in look and feel

  • Sturdy and robust design - made with die-cast aluminium, frosted glass diffuser and stainless steel screws

Features

  • Easy to install - rear cable entry and suitable for wall and ceiling

  • Sealed diffuser - prevents insects from getting in and reduces maintenance

Applications

  • Residential Home
  • Garage
  • Office Perimeter
  • School Walkway

Downloads

Visuals

Family-Photographs-Carlton Colour Select Bunker
Multiple assets - Visuals