Product family information
Description
The Pierlux Security Light provides versatility through Colour Select and its removable/replaceable sensor. The security light is suitable for commercial and residential applications needing light to protect a property, equipment, vehicles or just providing a safe area to walk around.
Benefits
Available in black or white with either single 12W or twin 24W spotlights
Colour Select with a choice of 3000K/4000K/5700K colour temperatures
Features
Sensor detection angle of 150° at a mounting height of 1.8m - 2.5m with a detection range of 2m -12m
Can be used with or without the supplied sensor