Product family information
Description
The MaxiMaster Floodlight has always had a trusted history of reliability through all variations of installations, the Gen3 is no exception it builds on the adapability and versatility of it predecessor, the third generation provides the same shape and form as the generation 2 but with the added features of cable entries, large terminal block, high surge immunity, lumen and colour select. The Gen3 was built for the harsh Australian conditions for installations such as general industrial and public areas including warehousing, regional areas, transport facilities, custodial, schools, and heavy industry. The lumen and colour select technology provides the ability to have 1 luminaire with multiple wattages/lumen outputs in the same housing making it easier to maintain the same appearance through your installation.
Benefits
Provided with multiple wattages/lumen outputs in 1 fitting with wattages of 100W/150W/200W/250W and colour select with 3000K/4000K/5000K
Supplied with 2 x 20mm cable entries, 2 x 20mm metal cable gland, 6mm² terminal block and an additional 10KV surge protection installed to the 4KV driver surge immunity
Features
Chromated pressure die-cast LM6 marine grade aluminum body with galvanized etched outdoor black powder coated paint finish trunnion arm
Available in either asymmetrical or symmetrical distribution