Pierlite Maxi Master Gen II LED Floodlight

Maxi Master Gen II LED Floodlight

New

Products

Product family information

Description

PIERLITE Maxi Master LED Floodlight GEN II Range is designed for high-performance output and energy savings. This compact high performer is perfect for general illumination in light industrial, commercial and car park installations. Now offering asymmetrical distributions for lower glare and symmetrical options for general purpose floodlighting. A range of wire guards accessories are available.

Benefits

  • Weather protection IP65

  • Diecast aluminium body powder coated black

Features

  • Available in 50W, 100W, versions

  • Slimline compact design, suitable for a variety of applications

Applications

  • Warehouse
  • Garage
  • Industrial Factory
  • Distribution Center
  • Car Park

Downloads

Visuals

Family-Photographs-Maxi Master Gen II LED Floodlight
Multiple assets - Visuals