Australia - English

Philips GameVision, Floodlight for sports and area, 1000 W, 142972 lm, 5700 K, CRI70, DALI, Asymmetrical, Interact Ready, IP66

BVP440 LED1760/757 DW HGB FG PSD ALU D9

Product Description

Floodlight for sports and area, Aluminium, Aluminum, Power supply unit with DALI interface, 142972 lm, 1000 W, 142 lm/W, 5700 K, (0.329,0.342), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole

Order code: 912300060576
Full order code: 872016980199800

Specifications

Lamp family code
LED1760 [LED module 176000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - BVP440 LED1760/757 DW HGB FG PSD ALU D9 txt 7.7 kB
Product leaflet
Localized commercial leaflet 912300060576 en_AU pdf 368.7 kB

Brochures

Install instructions
GameVision mounting instructions pdf 4.3 MB

Visuals

Product-Photographs-912300060576_EU
Multiple assets - Visuals
Product-Diagrams-912300060576_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP440 LED1760/757 DW HGB FG PSD ALU D9 IES
Dialux
ULD File - BVP440 LED1760/757 DW HGB FG PSD ALU D9 ULD
Relux
ROLF File - BVP440 LED1760/757 DW HGB FG PSD ALU D9 ROLFZ
LDT
LDT File - BVP440 LED1760/757 DW HGB FG PSD ALU D9 LDT