Australia - English

Philips ClearFlood Large, 405 W, 56000 lm, 4000 K, CRI70, Symmetrical, IP66

BVP651 LED650-4S/740 S ALU PSU

Product Description

Aluminum die cast, Aluminum, Mounting bracket adjustable, Power supply unit (On/Off), 56000 lm, 405 W, 139 lm/W, 4000 K, (0.380, 0.390) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 4 kV differential mode and 4 kV common mode, Connection unit 5-pole

Order code: 912300023759
Full order code: 871869910803800

Specifications

Lamp family code
LED650 [LED module 65000 lm]
Light source replaceable
Yes
Number of gear units
2 units
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300023759 en_AU pdf 513.3 kB

Brochures

Install instructions
Install instructions pdf 11.2 MB

Visuals

Product-Photographs-912300023759_EU
Multiple assets - Visuals
Product-Diagrams-912300023759_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP651 LED650-4S/740 S ALU PSU IES 29.2 kB
Revit file
ClearFlood_Large-RFA.zip zip 18.3 MB
Revit file
ClearFlood_Large-RFA.zip zip 18.3 MB
Dialux
ULD File - BVP651 LED650-4S/740 S ALU PSU ULD 47.5 kB
Relux
ROLF File - BVP651 LED650-4S/740 S ALU PSU ROLF 22.7 kB
LDT
LDT File - BVP651 LED650-4S/740 S ALU PSU LDT 21.7 kB