Pierlite MEDM Adaptive Phase Dimmer

MEDM Adaptive Phase Dimmer

New

Products

Product family information

Description

The Diginet MEDM Adaptive Phase Dimmer is designed in Australia to provide optimised dimming of LED based lamps and drivers, this high quality, two-wire phase control wall plate dimmer has a minimum load rating of 2W, allowing it to adapt to a wide range of available LED drivers. Although optimised for LED lighting loads, this dimmer also provides excellent compatibility with other common lamps types such as incandescent lamps, 12V halogen (dichroic) lamps /transformers and CFL’s.

Benefits

  • Fits Australian wall switch plate apertures

  • Maximum load rating of 400w (Minimum 2W)

Features

  • Stable operation with most non-dimmable lamps (to a limited dimming level, lamp dependent)

  • Led Illuminated rotary dial for smooth and easy min / max adjustment

Applications

  • Residential Home
  • Office
  • School
  • Hospital
  • Apartemnts

Downloads

Visuals

Family-Photographs-MEDM Adaptive Phase Dimmer
Multiple assets - Visuals