Philips CorePro, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 21.4 W, 58W TL-D, 6500 K, 2200 lm, 50000 h
CorePro LEDtube 1500mm 21.4W 865 T8AU2CT
Product Description
CorePro, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 21.4 W, LED alternative to 58W TL-D, 6500 K, 2200 lm, 50000 h, 102 lm/W, G13, Beam angle 240 degree(s), Glass, RG0
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 50,000 h
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube