Australia - English

Philips CorePro, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 21.4 W, 58W TL-D, 4000 K, 2200 lm, 50000 h

CorePro LEDtube 1500mm 21.4W 840 T8AU2CT

Product Description

CorePro, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 21.4 W, LED alternative to 58W TL-D, 4000 K, 2200 lm, 50000 h, 102 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929003547421
Full order code: 872110304433400

Specifications

Cap-Base
G13
Nominal lifetime
50,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003547421 en_AU pdf 625.7 kB

Visuals

Product-Photographs-929003547421_EU
Multiple assets - Visuals
Product-Diagrams-929003547421_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1500mm 21.4W 840 T8AU2CT IES 21.2 kB